logo_HDOT_registered_v01_723x200 (2).png

Multiple award winning, DCS Awards 2018 Data Centre PDU Product of the Year, High Density Outlet Technology (HDOT) PDU

High Density Outlet Technology Up to 42 C13’s in a 42U high by 1U wide device
High power densities and reduced cabinet space require new and innovative products like Server Technology’s own patented outlet technology that provides industry standard C13 and C19 outlets in a drastically reduced footprint. The highest possible outlet density available in a network connected PDU. Up to 42 C13’s in a 42U high by 1U wide device. Additional features include high native cord retention that eliminates the need for custom and costly ancillary locking cord devices. Manufactured with robust high temperature materials carrying a UL94 V-0 flame rating makes these outlets ideally suited for harsh data center environments.

Need more flexibility? The best PDU just got better.
Learn about the NEW Advanced HDOT Cx.



TRUE INNOVATION. ONLY FROM SERVERTECH.

You've never seen anything like this before. Introducing the HDOT™ (High Density Outlet Technology). High power densities and reduced cabinet space require new and innovative products like Server Technology’s own patented outlet technology that provides industry standard C13 and C19 outlets in a drastically reduced footprint. The highest possible outlet density available in a network connected PDU. Up to 42 C13’s in a 42U high by 1U wide device. Additional features include high native cord retention that eliminates the need for custom and costly ancillary locking cord devices. Manufactured with robust high temperature materials carrying a UL94 V-0 flame rating makes these outlets ideally suited for harsh data center environments. To order the HDOT PDU go to STIs Build Your Own PDU configurator. HDOT technology is available in Metered and Smart PDUs.

The multiple-award winning HDOT PDU is here to stay.

Servertech's High Density Outlet Technology is the most popular and innovative PDU on the market. It is available in Switched, Smart, POPS and with Alternating Phase Outlets. HDOT is the one PDU to solve today's top data center challenges: Power Density, Capacity Planning, and Remote Power Management. HDOT is the PDU that you can configure to order with only 4 easy steps and get it when you need it- ships within 10 days 90% of the time.



DCS-Awards-2018_logo_v02 (3).png


We've been selected as the winner for the 2018 DCS Awards PDU Product of the Year.

Thank you all for your support!

density-solution-hdot-beautyshot-02-02.png


Build density into your data center with award-winning HDOT and Alternating Phase technology:

  • Highest Density Outlet Technology
  • The right outlets in the right place
  • Most outlets per form factor
  • Easy Load Balancing
  • Alternating Phase Outlet Technology
  • 90% Ship Within 10 Days


Have a Power Expert Contact You

Short on real estate, high on rack components?

Choose High Density Outlet Technology


High Density Outlet Technology (HDOT) has the most outlets in a 42U intelligent Rack PDU with industry standard C13 and C19 outlets. Comes with high native cord retention and color-coded alternating-phase outlets for easy cabling. Learn how our HDOT PDUs with Alternating Phase Technology improved a Networking Company's power density.


tile_PIPS_v01.jpg

Per Inlet Power Sensing 


The best infeed power measurement technology on the market for data center rack-level power monitoring.

PIPS technology replaces power monitoring at the RPP (Remote Power Panel) in data centers with higher accuracy and lower cost monitoring of each power circuit attached to a PDU. This feature enhances equipped Smart, Switched, and POPS PDUs with the most accurate and extensive metrics on the market. Expect the same quality and functionality on current intelligent PDUs, but with an increased level of information to help you make the critical decisions regarding your facility.

Limitless Possibilities for your data center in One Single PDU

HDOT Cx PDUs vs HDOT PDUs

The Cx outlet is replacing the C19 outlets, currently on the HDOT PDU today, with a hybrid outlet that can function as either a C13 or a C19 outlet reduces complexity within the selection process and limits the need to purchase a new set of PDUs when equipment changes, lowering end costs. HDOT Cx PDUs carry all the great features from previous HDOT PDUs. Learn more about the Advanced HDOT Cx PDU today,

tile_POPS_v01.jpg

Per Outlet Power Sensing 


The best outlet power measurement technology on the market for data center rack-level power monitoring.


Adds Per Outlet Power Sensing (POPS) to the Switched PDU which provides power monitoring per an individual outlet/device. Power information per individual outlet /device includes current, voltage, power (kW), apparent power, crest factor, and power factor. Using our grouping technology, power information is available per device, groups of devices (application), individual PDU or cabinet.

Looking for the perfect load-balancing solution?

Choose Alternating Phase

Alternating phase outlets alternate the phased power on a per-outlet basis instead of a per-branch basis. This allows for shorter cords, quicker installation and easier load balancing for 3-phase rackmount PDUs. Shorter cords mean less mass, making them less likely to come unplugged during transport of the assembled rack. Read the Alt Phase Executive Summary.



density-solution-page-byopdu.jpg

Configure Your HDOT Cx PDU


Need a rack PDU tailored to your data center?

Try Build Your Own PDU
Both HDOT and HDOT Cx PDUs, with Alternating Phase Technology, are available through Server Technology's "Build Your Own PDU" configurator. Build Your Own PDU takes a Switched, Smart or Metered 42-outlet High Density Outlet Technology (HDOT) PDU and allows you to build an HDOT or HDOT Cx PDU your way: choose a configuration, download a spec sheet, and request a quote in four simple steps. Click here to get started.

Case Studies

  • ScaleMatrix Using HDOT to Achieve Industry-Leading Power Density
  • Maximizing ROI with SPM & HDOT PDUs installed within all of your datacenters
  • Switched PDUs Provide Uptime and Remote Management for Picturemaxx

White Papers

  • Alternating Phase: A New Look at 3-Phase Power Distribution
  • DCD White Paper Managing the Unpredictable - Increasing Density and Capacity without Risk
  • Power Distribution as a System within the High-Density Data Cente

Application Notes

  • AN HDOT-001: How do I maximize the number of devices in my small 24"x 42U cabinets?
  • AN HDOT-002: How do I power 6 UCS chassis while still providing flexibility for 1U & 2U devices?
  • AN HDOT-003: How do I specify a single cabinet PDU for use with a variety of equipment deployments?


Looking to future proof your data center? Need flexibility?
Learn About the One Single PDU to Provide Your Data Center with Limitless Possibilities.

logo_hdot-cx_v05_wR_973x200.png

Future Ready Your Data Center for Equipment Changes


 
Support Quick Links

Support
Technical Resources

How to Buy

Channel Partners

Server Technology

1040 Sandhill Road
Reno, Nevada 89521
800-835-1515
775-284-2000

[email protected]

©2023 Server Technology, Inc. All rights reserved.