Power Distribution Unit (PDUs) Server Technology
No matter your data center power distribution needs, from the Advanced HDOT Cx and our award winning HDOT Alternating Phase Build Your Own Rack Mount PDU, to our feature rich Switched POPS Rack Mount PDU to our basic Rack Mount PDU(s) Server Technology's Power Strategy Experts have you covered. Explore our range of rackmount power distribution units for everything from individual outlet control, temperature and humidity monitoring, input current monitoring, branch circuit protection, and more.

Discover our PDU Families

  • Switched POPS PDUs
  • Switched PDUs
  • Smart POPS PDUs
  • Smart PDUs
  • Metered PDUs
  • Basic

From 0U, 1U, and 2U PDUs to 42U power distribution units, only with Server Technology will you Stay Powered, Be Supported, and Get Ahead.



PDU Product Overview Video

As a leading PDU manufacturer, we can help in the decision making process when it comes to your individual power needs, with over 12,000 different configurations of vertical PDUs and horizontal PDUs covering different outlet types and form factors, in both single phase and 3 phase, to fit your specific application.

Each power distribution unit manages and controls power in different ways- we understand that the PDU that you choose is driven by the computing needs of the industry that you live in, and sometimes you may need a custom PDU solution. We have you covered. With Server Technology's Build Your Own PDU (BYODPU) configurator, you can configure your own HDOT Cx or HDOT PDU to order in only four easy steps: choose your PDU type, select your power options, the plug and outlets configuration, then download your datasheet and get your quote.

Only with Server Technology will you Stay Powered, Be Supported and Get Ahead.

View Our PDU Selection CTA.png

Want to connect with a Power Strategy Expert?

Server Cabinet Power Distribution

The goal of our product line and the design of our manufacturing process is to allow our customers the ability to find exactly the right set of power distribution features for their application: from horizontal to vertical, 120V to 415V, low density to high, and from managed/intelligent to not.

Intelligent Power Distribution

Intelligent PDUs combine power distribution, power control, and data collection within a single unit. They supply more power to more devices while providing key information through PDU networking.

Flexible Power Distribution

Server Technology's HDOT Cx PDU, featuring the revolutionary Cx outlet, accommodates both C14 and C20 plugs, reducing the complexity of the PDU selection process and limits the need to purchase a new set of PDUs when equipment changes, resulting in lowering end costs.

Need More Help Picking Your PDU?

 
Support Quick Links

Support
Technical Resources

How to Buy

Channel Partners

Server Technology

1040 Sandhill Road
Reno, Nevada 89521
800-835-1515
775-284-2000

[email protected]

©2023 Server Technology, Inc. All rights reserved.