The Best Data Center PDU Just Got Better
Your Highest Density + Ultimate Flexibility Solution Introducing the Award Winning HDOT Cx PDU

Fast and Flexible-DCS Awards.png


logo_hdot-cx_v05_wR_973x200.png

2 Outlets in 1 - Ships in 10 Days

Server Technology's multiple award winning High Density Outlet Technology (HDOT) has been improved with our Cx outlet. The HDOT Cx PDU welcomes change as data center equipment is replaced. The Cx outlet is a UL tested hybrid of the C13 and C19 outlets. HDOT Cx PDU accommodates both C14 and C20 plugs. This innovative design reduces the complexity of the selection process while lowering end costs. With HDOT Cx, you won't have to buy a new set of PDUs when equipment changes.


Limitless Possibilities

One Standard PDU, the Advanced HDOT Cx



Power Strategy Expert
explains the benefits of HDOT Cx


Build Limitless Possibilities into Your Data Center with One Standard PDU, the Advanced HDOT Cx PDU

  • Ultimate Flexibility: 2 Outlets into 1
  • Most Outlets Per Form Factor
  • Easy Load Balancing with Alternating Phase Technology
  • Available in Smart, Switched, and POPS
  • Configure Your Customized PDU to Order
  • Future Ready for Equipment Updates
  • Ships in 10 Days

hdot-cx-outlets-grouped.png

The Difference Between HDOT Cx PDUs and HDOT PDUs

The Cx outlet is replacing the C19 outlets, that are currently on the HDOT PDU today, with a hybrid outlet that can function as either a C13 or a C19 outlet. This innovative design reduces complexity within the selection process and limits the need to purchase a new set of PDUs when equipment changes, resulting in lowering end costs. HDOT Cx PDUs still have all the great features from previous HDOT PDUs: the most outlets per form factor, easy load balancing, and the ability to customize your PDU to the configuration of choice in only four easy steps.


c19-vs-c13-vs-cx_v02.jpg


Build Your Own PDU CTA.png

Want to talk about your application's specific needs?  Connect with a Power Strategy Expert today!

Ultimate Flexibility

Introducing the HDOT Cx

The Cx outlet is the ultimate in flexibility, a C13 and C19 combined into one outlet. With no additional parts, a C14 or a C20 cable can be plugged into the Cx outlet. It is UL reviewed and tested for safety and performance.

Watch the Solution Video

Easy Load Balancing

Choose Alternating Phase

Alternating phase outlets alternate the phased power on a per-outlet basis instead of a per-branch basis. This allows for shorter cords, quicker installation and easier load balancing for 3-phase rackmount PDUs.

Read the Alt Phase Executive Summary 

Build your HDOT Cx PDU

Just Four Easy Steps

1. Choose Your Type
2. Pick Your Power Options
3. Select Plugs & Outlets
4. Download Datasheet & Request for Quote


Configure Your HDOT Cx PDU

Custom Configured. Build Your Own HDOT or HDOT Cx PDU

Both HDOT PDUs and HDOT Cx PDUs are available through Server Technology's "Build Your Own PDU" configurator. Build Your Own PDU allows you to build an HDOT Cx PDU or HDOT PDU within the following PDU families: Switched POPS, Switched, Smart POPS, Smart, and Metered. Choose a configuration, download a spec sheet, and request a quote in four simple steps.


Supporting Documents

Why HDOT Cx Video Series

  • HDOT Cx - Part One: New Hardware
  • HDOT Cx - Part Two: Hyperdensity
  • HDOT Cx - Part Three: Hypergrowth and Hyperscale

White Papers

awards_2018_v01.png

Award-Winning Density Solutions
HDOT is the recipient of multiple industry awards including Datacenter Solutions and Datacenter Dynamics.

density-solution-hdot-beautyshot-02-02.png

Application Notes

HDOT Cx
Highest Density plus Ultimate Flexibility

Server Technology's original HDOT is our most popular PDU solution and has the most outlets per form factor in the market today. We will continue to offer HDOT PDUs. With the addition of the Cx outlet customers can now have a HDOT Cx PDU that provides the best density in the market and the ultimate flexibility for future equipment updates. Server Technology customers rank us as providing the highest quality PDU's, the best customer support, and most valuable innovation.


 
Support Quick Links

Support
Technical Resources

How to Buy

Channel Partners

Server Technology

1040 Sandhill Road
Reno, Nevada 89521
800-835-1515
775-284-2000

[email protected]

©2022 Server Technology, Inc. All rights reserved.